IESNA:LM-63-2002
[TEST]P646701
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S775D940-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2881
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 26
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
2174.9 2410.3 2572.6 2522.7 2304.2 1947.5 1556 1277.8 1053.1 879.2
774 702.7 643.8 598.3 559.1 514.5 477.1 439.6 397.7 362.9
328.1 295.2 264.8 236.3 206.9 185.5 161.4 136.4 106.1 86.5
70.4 56.2 42.8 31.2 19.6 8.9 0
2174.9 2395.1 2574.4 2551.2 2302.4 1950.2 1599.7 1296.5 1070.1 912.2
789.2 707.1 651.8 602.8 560 520.8 482.4 443.2 406.6 367.4
329.9 299.6 267.5 239.9 211.3 186.4 164.1 139.1 106.1 87.4
71.3 57.1 43.7 31.2 19.6 8 0
2174.9 2390.7 2569.9 2556.5 2334.5 2055.4 1693.4 1386.6 1135.1 955.9
826.6 734.8 673.2 620.6 573.4 530.6 494 454.8 419.1 378.1
339.7 309.4 274.6 245.2 217.6 191.7 166.7 143.6 113.2 88.3
72.2 58 44.6 31.2 20.5 8.9 0
2174.9 2385.3 2566.3 2562.8 2360.4 2055.4 1713 1412.5 1154.8 986.2
840.9 747.3 675.9 626 580.5 536.8 496.7 460.1 421.8 382.5
346 313.9 280 249.7 219.4 194.4 168.5 145.3 116.8 88.3
73.1 58 44.6 32.1 20.5 8.9 0
2174.9 2376.4 2551.2 2570.8 2429.9 2145.5 1828.9 1515 1258.2 1045.1
912.2 790.1 713.4 650.1 601.9 555.5 513.6 478.8 439.6 403.1
362 324.6 292.5 261.3 230.1 200.6 173.9 149.8 123.9 94.5
74 59.7 45.5 33 20.5 8.9 0
2174.9 2344.3 2511.9 2561.9 2479 2270.3 1996.5 1705 1439.2 1229.7
1034.4 903.3 793.6 713.4 654.5 598.3 552.9 510.1 471.7 431.6
395 358.5 321.9 287.1 253.2 219.4 189.9 160.5 132 107.9
78.5 61.5 47.3 33 21.4 9.8 0
2174.9 2307.7 2485.2 2552.1 2496.8 2350.6 2097.3 1844.1 1565 1337.6
1158.3 992.5 870.3 775.8 692.9 633.1 581.4 535.9 491.3 452.1
414.6 376.3 339.7 305 269.3 236.3 202.4 171.2 140 112.4
85.6 63.3 48.2 34.8 20.5 9.8 0
2174.9 2311.3 2469.1 2545.8 2522.7 2404.9 2209.7 1979.6 1711.2 1477.6
1281.4 1106.6 975.5 852.5 757.1 683.1 626 570.7 523.4 479.7
439.6 402.2 362 327.3 288.9 255 216.7 185.5 152.5 120.4
92.7 66.9 49.9 34.8 21.4 9.8 0
2174.9 2306.9 2435.3 2518.2 2545.8 2504.8 2403.2 2250.7 2066.1 1852.1
1662.1 1468.6 1299.2 1142.3 1016.6 900.6 800.8 721.4 650.1 588.5
532.4 478.8 432.5 388.8 344.2 304.1 264.8 225.6 187.3 148
113.2 81.1 54.4 37.5 22.3 9.8 0
2174.9 2279.2 2383.5 2462 2506.6 2507.5 2463.8 2378.2 2261.4 2130.3
1966.2 1797.7 1634.5 1464.2 1323.3 1189.5 1061.1 947 848 758
684.8 609.9 541.3 478.8 420.9 364.7 317.4 270.2 225.6 184.6
140 100.8 67.8 41 23.2 10.7 0
2174.9 2264.1 2367.5 2436.2 2478.1 2490.5 2460.2 2401.4 2302.4 2178.4
2050.9 1896.7 1736.2 1581 1425.8 1285 1158.3 1042.4 932.7 840.9
742.8 667.9 592.1 518.1 455.7 393.2 337.1 288 239 196.2
150.7 109.7 72.2 43.7 25 10.7 0
2174.9 2222.1 2265.8 2301.5 2326.5 2336.3 2332.7 2308.6 2268.5 2213.2
2129.4 2039.3 1935 1812 1684.4 1559.6 1427.6 1289.4 1160.1 1045.1
926.5 815.9 718.7 618.8 536.8 459.2 388.8 322.8 263.1 214.9
166.7 127.5 91 58.9 32.1 12.5 0
2174.9 2190.9 2180.2 2167.7 2144.6 2115.1 2081.3 2033.1 1984.1 1926.1
1856.5 1789.7 1705.8 1614 1522.2 1424.1 1311.7 1212.7 1099.5 988.9
880.1 780.2 683.1 601.9 517.2 445 376.3 315.7 265.7 214
170.3 129.3 93.6 62.4 35.7 16.9 0
2174.9 2138.3 2071.4 2007.2 1928.8 1850.3 1770 1682.7 1606 1512.3
1427.6 1342.9 1262.7 1187.8 1105.7 1032.6 961.3 895.3 825.7 762.4
692.9 635.8 570.7 508.3 450.3 394.1 338 286.2 239 198
155.2 122.2 86.5 58.9 33.9 14.3 0
2174.9 2105.3 1980.5 1869.9 1751.3 1628.3 1515 1405.3 1305.5 1206.5
1123.6 1039.7 965.7 894.4 828.4 770.4 716 667.9 617.1 572.5
528.8 486.9 439.6 400.4 357.6 317.4 276.4 238.1 203.3 165.9
137.3 105.2 75.8 47.3 27.6 11.6 0
2174.9 2092.8 1959.1 1829.8 1694.3 1578.3 1452.6 1345.6 1237.7 1147.6
1064.7 984.4 912.2 844.5 782.9 729.4 677.7 632.2 588.5 543.9
502 461.9 420.9 382.5 340.6 303.2 264.8 229.2 193.5 158.7
130.2 99 70.4 44.6 25.9 11.6 0
2174.9 2054.5 1892.2 1729 1576.5 1438.3 1310.8 1199.4 1097.7 1006.7
924.7 850.7 790.9 739.2 693.8 648.3 608.1 568.9 529.7 491.3
450.3 415.5 377.2 338.9 304.1 267.5 233.6 201.5 171.2 140.9
112.4 83.8 58 38.3 24.1 11.6 0
2174.9 2017.9 1805.7 1618.5 1442.8 1307.2 1171.7 1058.5 964.8 879.2
813.2 761.5 716.9 675.9 635.8 593.9 555.5 517.2 479.7 442.3
403.1 367.4 334.4 300.5 266.6 234.5 203.3 174.8 148 123.1
95.4 70.4 50.8 36.6 23.2 11.6 0
2174.9 1987.6 1768.3 1569.4 1383.9 1246.6 1114.6 1005.8 908.7 833.7
782.9 738.3 695.5 652.7 613.5 575.2 538.6 499.4 461.9 423.6
390.6 354.9 318.3 288 254.1 222.9 190.8 165 140 117.7
88.3 66.9 49.9 36.6 22.3 11.6 0
2174.9 1972.5 1719.2 1532 1349.2 1194.9 1066.5 963 871.2 811.5
760.6 718.7 679.5 639.4 599.2 561.8 520.8 484.2 445 411.1
376.3 341.5 307.6 274.6 241.7 210.4 182.8 160.5 134.6 111.5
82 64.2 49 35.7 22.3 11.6 0
2174.9 1970.7 1699.6 1473.1 1281.4 1133.4 1005 903.3 839.1 785.6
743.7 697.3 656.3 617.1 576.9 538.6 500.2 460.1 424.5 395
356.7 324.6 288 253.2 221.1 197.1 176.6 153.4 128.4 99
77.6 61.5 47.3 34.8 22.3 11.6 0
2174.9 1943 1676.4 1438.3 1253.7 1106.6 970.2 876.6 819.5 771.3
728.5 683.9 642.9 603.7 563.6 522.5 484.2 453 417.3 384.3
348.7 313 273.8 239 214.9 192.6 172.1 149.8 121.3 91
74.9 60.6 46.4 33.9 22.3 11.6 0
2174.9 1936.8 1670.2 1427.6 1249.3 1088.8 960.4 875.7 813.2 766
724.1 681.3 641.1 599.2 559.1 519.9 483.3 450.3 415.5 382.5
347.8 305.9 268.4 237.2 213.1 191.7 172.1 148 118.6 90.1
74.9 60.6 46.4 33.9 22.3 10.7 0
2174.9 1927.9 1642.5 1416 1213.6 1055.8 937.2 859.6 801.6 757.1
710.7 669.7 631.3 587.6 552 511 478.8 442.3 407.5 375.4
338 296.9 258.6 232.7 210.4 189 169.4 142.7 110.6 89.2
73.1 58.9 45.5 33.9 21.4 10.7 0
2174.9 1924.3 1636.3 1377.7 1197.6 1050.4 929.2 849.8 794.5 751.7
706.2 665.2 625.1 584.1 548.4 505.6 476.2 441.4 405.7 374.5
330.8 290.7 253.2 230.1 208.7 189 166.7 141.8 109.7 87.4
73.1 58.9 46.4 33 21.4 10.7 0
